text.skipToContent text.skipToNavigation

YBM27L1

by Burndy 

Catalog ID: YBM27L1

Cu Compression Flag-Type Ring Terminal, 3/8" stud, Tin plated

Product Details

General

Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYLUG™
UPC 781810185650
UPC 12 Digit 7818101856500

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.93 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 0.86 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 44 mm
Dimension - Length Overall inch 1.75 in
Dimension - N inch 0.43 in
Dimension - Outside Diameter inch 0.82 in
Dimension - Pad Width inch 0.83 in
Dimension - Thread Size 3/8
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Aircraft Size AN 000
Conductor - Copper Str Aircraft Size Range AN 000
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings