text.skipToContent text.skipToNavigation

Product Listing

By Burndy  
Catalog ID: YB250J58G1
By Burndy  
Catalog ID: YB250J58G2
HORIZONTAL BENT CULUG-LH
By Burndy  
Catalog ID: YB6CJM6FXG1
By Burndy  
Catalog ID: YBM1C1/4
FLAG-TYPE RING-TONGUE TERMINALS.
By Burndy  
Catalog ID: YBM1C1/4BR
Unplated Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM1C1/4LD
Cu Compression Flag-Type Ring Terminal, 1/4" stud, Lead plated
By Burndy  
Catalog ID: YBM1CL
One Piece Extruded Hylugs Copper Terminal, Ring Tongue, #1 AWG Flex Class I, #1(225/#24) DLO, #1 AWG Code, 3/8" stud, 572 Index
By Burndy  
Catalog ID: YBM1CL1
Flag Type, Ring Tongue Electrolytic Cu Terminal, #1 AWG, 1/4" stud, 572 Index
By Burndy  
Catalog ID: YBM1CL3
Flag Type, Ring Tongue Electrolytic Cu Terminal, #1 AWG, 1/2" stud, 572 Index
By Burndy  
Catalog ID: YBM251/4
Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM251/4BR
Unplated Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM251/4LD
Cu Compression Flag-Type Ring Terminal, 1/4" stud, Lead plated
By Burndy  
Catalog ID: YBM25L
Pure Electrolytic Copper Flag Terminal, 1/0 AWG, 3/8 IN Stud, Tin Plated
By Burndy  
Catalog ID: YBM25L1
Extruded Cu Flag Type Terminal, Ring Tongue, 1/0 Flex, 1/4" Stud, 1.49" L, 0.72" W, Tin plated, 58 Index
By Burndy  
Catalog ID: YBM25L2
One Piece Extruded Hylugs Copper Terminal, Ring Tongue, 1/0 AWG Flex Class I, 1/0(275/#24) DLO, 5/16" stud, 58 Index
By Burndy  
Catalog ID: YBM25L6NK
Extruded Cu, Flag- type Terminal, Ring-Tongue, 1/0 AWG FLEX, 1/0(275/#24) DLO, 1/2" stud, 1.87" L, Nickel plated
By Burndy  
Catalog ID: YBM261/4
Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM261/4BR
Unplated Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM261/4LD
Lead Plated Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM26L
Extruded Copper Flag Terminal, 2/8 IN Stud, 598 Index
By Burndy  
Catalog ID: YBM26L1
Flag Type, Ring Tongue Electrolytic Cu Terminal, 2/0 AWG, 5/16" stud, 598 Index
By Burndy  
Catalog ID: YBM26L14MMBR
Cu Flag Terminal, 2/0 Class I, Wire Strip Length- 7/8 " L
By Burndy  
Catalog ID: YBM26L2
Flag Type, Ring Tongue Electrolytic Cu Terminal, 2/0 AWG, 1/4" stud, 598 Index
By Burndy  
Catalog ID: YBM26L3
Flag Type, Ring Tongue Electrolytic Cu Terminal, 2/0 AWG, 1/2" stud, 598 Index
By Burndy  
Catalog ID: YBM26L3BR
Extruded Cu, Flag type Terminal, Ring-Tongue, 2/0 AWG FLEX, 1/2" stud, 1.96" L, Unplated
By Burndy  
Catalog ID: YBM26L3NK
Extruded Cu, Flag- type Terminal, Ring-Tongue, 2/0 AWG FLEX, 1/2" stud, 1.96" L, Nickel plated
By Burndy  
Catalog ID: YBM26LG4
By Burndy  
Catalog ID: YBM271/4BR
Unplated Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM271/4LD
Lead Plated Flag Type, Ring Tongue Electrolytic Cu Terminal
By Burndy  
Catalog ID: YBM27L
Cu Compression Flag-Type Ring Terminal, 3/0 AWG, 3/8" stud, Tin plated
Page 1 of 2