text.skipToContent text.skipToNavigation

YAE18N58FBOX

by Burndy 

Catalog ID: YAE18N58FBOX

Cu Fork TongueTerminal; Funnel Entry; AN22-16; 600 V; #8-10 Stud; 0.36" W; Nylon Insul; Multi-Finger Insul Grip;Red(Sleeve Color)

Product Details

General

Color Code Red
Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin - Electro Plated
Trade Name INSULINK™
UPC 781810046784
UPC 12 Digit 7818100467844

Dimensions

Dimension - B Length fraction 4/25 in
Dimension - B Length inch 0.16 in
Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 1.02 in
Dimension - N inch 0.19 in
Dimension - Pad Width inch 0.36 in
Dimension - Strip Length inch 3/16 in
Dimension - Stud Size inch #8
Dimension - Z inch 0.33 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 22;AN 20;AN 18;AN 16
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
  • UL486
  • Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 1200
Minimum Pack Quantity 100

Resources/Downloads

Customer Notices

Sales Drawings