text.skipToContent text.skipToNavigation

YAE22N66F

by Burndy 

Catalog ID: YAE22N66F

Cu Terminal, Fork Tongue, 24-20 AWG; #4-#6 stud, Nylon Insulated, Tin Plated, Multi-Finger Insulation Grip

Product Details

General

Color Code Amber
Connector Type Terminal
Insulation Y
Insulation Type Nylon
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Fork
Plated Y
Plating Type Tin
Trade Name INSULUG™
UPC 781810804049
UPC 12 Digit 7818108040499

Dimensions

Dimension - B Length fraction 10/91 in
Dimension - B Length inch 0.11 in
Dimension - Hole Size fraction 3/20
Dimension - Hole Size inch 0.15 in
Dimension - Length Overall inch 0.8 in
Dimension - N inch 0.12 in
Dimension - Pad Width inch 0.28 in
Dimension - Strip Length inch 5/32 in
Dimension - Stud Size inch #4;#5;#6
Dimension - Z inch 0.27 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Str Aircraft Size AN 26;AN 22;AN 20
Conductor - Copper Str Size 20 AWG
Conductor - Copper Str Size Range 24 AWG-20 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Military Specified (Mil-Spec)
Standards - Industry Standards Met Military Specified (Mil-Spec)
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1000
Packaging Type Bulk

Resources/Downloads

Customer Notices

Sales Drawings