text.skipToContent text.skipToNavigation

YFO140

by Burndy 

Catalog ID: YFO140

H-Tap connector, 1/0-6 str(Run) 1-6 str(Tap)(Al or Cu),2/0-6(Run) 1-6 str(Tap)(Compact), 600V-35KV, Tin plated, Green , O index

Product Details

General

Color Code Green
Connector Type H-Tap
Die Index O
Material Aluminum
Plated NO
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
Type Compression Taps
UPC 781810737989
UPC 12 Digit 7818107379899

Dimensions

Dimension - Height inch 1.15 in
Dimension - L Length Overall mm 41 mm
Dimension - Length Overall inch 1.62 in
Dimension - Strip Length inch 1-7/8
Dimension - Width inch 0.70 in
Dimension - Width mm 18 mm

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Run 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Run Range 6 AWG-1/0 AWG
Conductor - AL Str Tap 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - AL Str Tap Range 6 AWG-1 AWG
Conductor - Copper Str Compact Run 6 AWG;4 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Str Compact Run Range 6 AWG-2/0 AWG
Conductor - Copper Str Compact Tap 6 AWG;4 AWG;2 AWG;1 AWG
Conductor - Copper Str Compact Tap Range 6 AWG-1 AWG
Conductor - Copper Str Run 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0
Conductor - Copper Str Run Range 6 AWG-1/0
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG
Conductor - Copper Str Tap Range 6 AWG-1 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads