text.skipToContent text.skipToNavigation

YFR865

by Burndy 

Catalog ID: YFR865

Uninsulated Aluminum Compression Tap Connectorul Listed 90°C, 600 Volts To 35 Kv.

Product Details

General

Color Code Yellow
Connector Type H-Tap
Die Index KR
Material Aluminum
Plated NO
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYLUG™
Type Compression Taps
UPC 781810738221
UPC 12 Digit 7818107382211

Dimensions

Dimension - Height inch 3.04 in
Dimension - L Length Overall mm 117 mm
Dimension - Length Overall inch 4.62 in
Dimension - Strip Length inch 5
Dimension - Width inch 1.74 in
Dimension - Width mm 44 mm

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Run 600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil
Conductor - AL Str Run Range 600 kcmil-900 kcmil
Conductor - AL Str Tap 350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil
Conductor - AL Str Tap Range 350 kcmil-600 kcmil
Conductor - Copper Str Compact Run 700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil
Conductor - Copper Str Compact Run Range 700 kcmil-900 kcmil
Conductor - Copper Str Compact Tap 400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Compact Tap Range 400 kcmil-600 kcmil
Conductor - Copper Str Run 600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil
Conductor - Copper Str Run Range 600 kcmil-900 kcmil
Conductor - Copper Str Tap 350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Tap Range 350 kcmil-600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads