text.skipToContent text.skipToNavigation

YH3434WCC

by Burndy 

Catalog ID: YH3434WCC

Cu-code-H-Tap Crimpit, 500-250(350-4/0)(Main), 500-4/0(350-4/0)(Tap1), Flame retardent.

Features: Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations, All (B/B, B/I, I/B, I/I) Combinations Acceptable: Each Connector Has Many Copper Cable Combination Applications Allowing Maximum Flexibility For The Design And Installation Of A System, Tap Grooves Function Independently Of Each Other, Use Of One Tap Is Required, Balance May Be Used Or Left Empty: Provides Maximum Design And Installation Flexibility, Color Code On The Connector Matches Installation Die: Provides Matched System For Fast And Easy Installation, Die Index Embossed On Connector After Completion Of Crimp: Permanent Inspectability Of Installed Connectors To Insure Consistently Reliable And Dependable Connections, Recommended Flame Retardant Type CFFR Insulating Covers Meet Oxygen Index 28 And UL94 V-O Requirements: A Complete Insulated UL Listed Installation Is Provided, Third Hand Constrains Conductors While Installer Completes Crimp, Included With Each Connector, Simplifies Installation, Reducing Installed Cost, Use PUADP-1 Adaptor With U Dies In Y46, Flame Retardant Cover: CFN-FR, Die Index: 1104 Element A, Wire Strip Length: 1-1/8 IN, Color Code: Brown, Tools, Die Set Catalog Number, And (number Of Crimps): Y750 Tool, U1104M Die, (1), U1104 Die, (2), Y46 Tool, U1104M Die With PUADP-1 Adapter, (1), P1104 Die, (1), Cover Packaged With Connector: Yes, Conductor Type: Run: Commercial Stranded Copper, Flexible Copper, Tap: Commercial Stranded Copper, Flexible Copper, Conductor Size (run - Range): 4/0 AWG - 500 KCMIL, Conductor Size (tap Range): 4/0 AWG - 500 KCMIL, Shape: H

Product Details

General

Application For Used To Accommodates A Wide Range Of Run/Tap Copper Cable Combinations Including Both Flexible And Code Combinations
Color Code Brown
Connector Type H-Tap
Die Index 1104
EU RoHS Indicator Yes
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Sub Brand CRIMPIT
Temperature Rating 194
Trade Name CRIMPIT™
Type Compression Taps
UPC 781810436479
UPC 12 Digit 7818104364799

Dimensions

Dimension - L Length Overall mm 25 mm
Dimension - Length Overall inch 1.00 in
Dimension - Strip Length inch 1-1/8
Dimension - Width inch 2.43 in

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Flex G Run 4/0;250;300;350
Conductor - Copper Flex G Tap 4/0;250;300;350
Conductor - Copper Flex H Tap 4/0;250;300;350
Conductor - Copper Flex I Run 4/0;250;300;350
Conductor - Copper Flex I Tap 4/0;250;300;350
Conductor - Copper Flex K Run 4/0;250;300;350
Conductor - Copper Flex K Tap 4/0;250;300;350
Conductor - Copper Flex M Run 4/0;250;300;350
Conductor - Copper Flex M Tap 4/0;250;300;350
Conductor - Copper Str Run 250;300;350;400;450;500
Conductor - Copper Str Tap 4/0;250;300;350;400;450;500

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings