YHD250_Photo_ColorCMYK
YHD250_Photo_ColorCMYK

YHN600, Line Tap for CU, AL, ACSR, Compact

Brand:

Burndy

Catalog ID:

YHN600

Compression Line Tap for Copper, AL or ACSR and Compact Conductors,wire diameter range,groove A(Run):0.57-0.81.

Product details

General

Die Index
N
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYCRIMPâ„¢
UPC
781810139608

Dimensions

Dimension - Height fraction
2 in
Dimension - Height inch
2.00 in
Dimension - L Length Overall mm
89 mm
Dimension - Length Overall inch
3.50 in
Dimension - Width fraction
1-7/25 in
Dimension - Width inch
1.28 in
Dimension - Width mm
33 mm

Conductor Related

Conductor - ACSR Cmpt Run
300 kcmil;556.5 kcmil
Conductor - ACSR Cmpt Run Range
300 kcmil-556.5 kcmil
Conductor - ACSR Cmpt Tap
300 kcmil;397 kcmil
Conductor - ACSR Cmpt Tap Range
300 kcmil-397 kcmil
Conductor - ACSR Str Run
266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Run Range
266.8 (18/1) Waxwing kcmil-477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Tap
266.8 (18/1) Waxwing kcmil;300.0 (26/7) Ostrich kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Tap Range
266.8 (18/1) Waxwing kcmil-336.4 (18/1) Merlin kcmil
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range
250 kcmil-500 kcmil
Conductor - AL Str Tap
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Tap Range
250 kcmil-350 kcmil
Conductor - Copper Solid Tap
336-400
Conductor - Copper Solid Tap Range
336-400
Conductor - Copper Str Run
250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range
250 kcmil-500 kcmil
Conductor - Copper Str Tap
250 - 350
Conductor - Copper Str Tap Range
250 - 350

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
50

Resources and downloads