text.skipToContent text.skipToNavigation

YHR950

by Burndy 

Catalog ID: YHR950

Compression Line Tap for Copper, AL or ACSR and Compact Conductors,groove A(Run) ACSR:556.5 (18/1) - 954 (45/7).

Features: Wide Range, Universal And Reversible Figure H Shaped Aluminum Connector, Conductors Are Separated By The Shape Of The Connector, Bendable Tabs Secure Both Run And Tap Conductors Freeing The Linemans Hands To Work With The Installation Tool, Massive Aluminum Design Minimizes Corrosion Due To Galvanic Corrosion, Prefilled With PENETROX Joint Compound And Individually Packaged, Conductor Ranges And Tooling Clearly Printed On Connector And Package, Cable Diameter Range (tap): 0.666 - 1.165 IN, Cable Diameter Range (run): 0.666 - 1.165 IN, Conductor Type: Stranded AWG, ACSR, Shape: H, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S-KR Die, (5), Y46 Tool, P-KR Die, (5), Die Index: KR Element A

Product Details

General

Application For Copper, Aluminum Or ACSR And Compact Conductors
Construction Material - Main Aluminum
Die Index KR
EU RoHS Indicator Yes
Material Aluminum
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor Y
Sub Brand HYCRIMP
Trade Name HYCRIMP™
Type YHR
UPC 781810139905

Dimensions

Dimension - Height fraction 3-7/50 in
Dimension - Height inch 3.14 in
Dimension - L Length Overall mm 152 mm
Dimension - Length Overall inch 6.00 in
Dimension - Width fraction 1-33/50 in
Dimension - Width inch 1.66 in
Dimension - Width mm 42 mm

Conductor Related

Conductor - ACSR Str Run 336.4 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 54/7 Condor kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil
Conductor - ACSR Str Run Range 336.4 (24/7) Parakeet kcmil-954 (45/7) Rail kcmil
Conductor - ACSR Str Tap 336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil;397.5 (24/7) Brant kcmil;397.5 (26/7) Ibis kcmil;397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil;954 (45/7) Rail kcmil
Conductor - ACSR Str Tap Range 336.4 (18/1) Merlin kcmil-954 (45/7) Rail kcmil
Conductor - AL Str Run 336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Run Range 336 kcmil-1000 kcmil
Conductor - AL Str Tap 336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Tap Range 336 kcmil-1000 kcmil
Conductor - Copper Str Run 350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Run Range 350 kcmil-1000 kcmil
Conductor - Copper Str Tap 350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Tap Range 350 kcmil-1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads