text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YA25N

By Burndy
Catalog ID:  YA25N
1/0 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,PINK Color Code, 12 or 348 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, Die Index: 12, Wire Strip Length: 1-7/16 IN, Finish: Electro-Tin Plated, Tongue Angle: Straight, Temperature Rating: 90 DEG C, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W25VT, W25RT, X25RT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W25VT, W25RT, X25RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U25RT, U2CABT Die, (2), Y46 Tool, U25RT, U2CABT Die With PUADP-1 Adapter, (2), Color Code: Pink, Dieless Tools (number