text.skipToContent text.skipToNavigation

Compression Terminal

By Burndy 

Catalog ID: YAZ282NTC38

By Burndy
Catalog ID:  YAZ282NTC38
4/0 AWG CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Purple Color Code, 15 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG An