BUR_YAZV27TC38FX_PRODIMAGE
BUR_YAZV27TC38FX_PRODIMAGE
play

YAZV27TC38FX, Cu Compression, 1-Hole, 3/8" Stud, 3/0 Flex G, H, I, K, M, DLO, 3/0 AWG

Brand:

Burndy

Catalog ID:

YAZV27TC38FX

3/0 Flex G,H,I,K,M,DLO, 3/0 AWG CU, One Hole, 3/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

Inspection window allows for visual verification that the wire has been fully inserted to the lug

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
LONG BARREL
Construction Material - Main
Copper
Die Index
14
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
YAZV
UPC
781810241615
UPC 12 Digit
7818102416155

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
72 mm
Dimension - Length Overall inch
2.84 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.70 in
Dimension - Pad Width inch
1.03 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
3/0 AWG
Conductor - Copper DLO Size Range
3/0 AWG
Conductor - Copper Flex G Size
"3/0 AWG"
Conductor - Copper Flex G Size Range
3/0 AWG
Conductor - Copper Flex H Size
"3/0 AWG"
Conductor - Copper Flex H Size Range
3/0 AWG
Conductor - Copper Flex I Size
"3/0 AWG"
Conductor - Copper Flex I Size Range
3/0 AWG
Conductor - Copper Flex K Size
"3/0 AWG"
Conductor - Copper Flex K Size Range
3/0 AWG
Conductor - Copper Flex M Size
"3/0 AWG"
Conductor - Copper Flex M Size Range
3/0 AWG
Conductor - Copper Str Compact Size
"3/0 AWG"
Conductor - Copper Str Navy Size
150
Conductor - Copper Str Size
"3/0 AWG"
Conductor - Copper Str Size Range
3/0 AWG
Conductor - CopperWeld Str Size
3/0 E AWG;3/0 EK AWG;3/0 F AWG;3/0 G AWG;3/0 J AWG;3/0 V AWG
Conductor - CopperWeld Str Size Range
3/0 E AWG-3/0 V AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE/FLEX
Wire Size
3/0 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
25

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video