BUR_YAZ272TC38_IMAGE
BUR_YAZ272TC38_IMAGE
play

YAZ272N, Cu Compression, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Long Barrel, 3/0 AWG

Brand:

Burndy

Catalog ID:

YAZ272N

3/0 AWG CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 14 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Tongue Angle: Straight, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Wire Strip Length: 1-9/16 IN, Color Code: Orange, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W27VT, W27RT Die, (4), X27RT Die, (6), Hydraulic: BCT500HS, Y500CTHS Tool, W27VT, W27RT Die, (4), X27RT Die, (6), Y35, Y39, Y750, PAT750 Tool, U27RT Die, (2), Y46 Tool, U27RT Die With PUADP-1 Adapter, (2), Die Index: 14, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (2), MRC840 Tool, (4)

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
LONG BARREL
Die Index
14
EU RoHS Indicator
Yes
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810208588
UPC 12 Digit
7818102085888

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
3.01 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
126 mm
Dimension - Length Overall inch
4.98 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Thread Size
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
150 (61) Navy
Conductor - Copper Str Navy Size Range
150 (61) Navy
Conductor - Copper Str Size
3/0 AWG
Conductor - Copper Str Size Range
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video