YAG-L_Photo_BW
YAG-L_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAG25TC14LD

Cu Compression terminal, Long barrel, 1/0 AWG FLEX, 1/4" stud, 1 Hole, Lead plated.

Product details

General

Application
Wire Termination
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
12
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Lead
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Lead Plated
UPC
781810068946
UPC 12 Digit
7818100689466

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.64 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
62 mm
Dimension - Length Overall inch
2.44 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.52 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/4
Dimension - Thread Size
1/4 in
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
1 (225/#24) DLO
Conductor - Copper DLO Size Range
1 (225/#24) DLO
Conductor - Copper Flex G Size
1 AWG
Conductor - Copper Flex G Size Range
1 AWG
Conductor - Copper Flex H Size
1 AWG
Conductor - Copper Flex H Size Range
1 AWG
Conductor - Copper Flex I Size
1 AWG
Conductor - Copper Flex I Size Range
1 AWG
Conductor - Copper Flex K Size
1 AWG
Conductor - Copper Flex K Size Range
1 AWG
Conductor - Copper Flex M Size
1 AWG
Conductor - Copper Flex M Size Range
1 AWG
Conductor - Copper Str Navy Size
100 (61) Navy
Conductor - Copper Str Navy Size Range
100 (61) Navy
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
No

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video