YAZFX
YAZFX
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ342TC14E2FX

350 kcmil G,H,I,K,M,373 DLO CU, Two Hole, 1/4 Stud Size, 3/4 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
19
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810324189
UPC 12 Digit
7818103241899

Dimensions

Dimension - B Length fraction
2-1/4 in
Dimension - B Length inch
2.25 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
112 mm
Dimension - Length Overall inch
4.42 in
Dimension - Length Side B inch
4.42 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
1.55 in
Dimension - Strip Length inch
2-5/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.34 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
373 KCMIL
Conductor - Copper DLO Size Range
373 kcmil
Conductor - Copper Flex G Size
350 KCMIL
Conductor - Copper Flex G Size Range
350 kcmil
Conductor - Copper Flex H Size
350 KCMIL
Conductor - Copper Flex H Size Range
350 kcmil
Conductor - Copper Flex I Size
350 KCMIL
Conductor - Copper Flex I Size Range
350 kcmil
Conductor - Copper Flex K Size
350 KCMIL
Conductor - Copper Flex K Size Range
350 kcmil
Conductor - Copper Flex M Size
350 KCMIL
Conductor - Copper Flex M Size Range
350 kcmil
Conductor - Copper Str Size
350 KCMIL
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 kcmil
Conductor Type
FLEX
Wire Size
350 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
6
Pallet Quantity
2784

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video