text.skipToContent text.skipToNavigation

YA28LD

by Burndy 

Catalog ID: YA28LD

Copper HYLUG™, 1 Hole W/O Inspection Window , 4/0 AWG FLEX, 1/2" stud,Lead Plated

Product Details

General

Color Code Purple
Connector Type Terminal
Die Index 15
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Straight
Plated Yes
Plating Type Electro Tin
Trade Name HYLUG™
UPC 781810171370
UPC 12 Digit 7818101713700

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.62 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.53 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 82 mm
Dimension - Length Overall inch 3.23 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.62 in
Dimension - Pad Width inch 1.02 in
Dimension - Strip Length inch 1-11/16
Dimension - Thread Size 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size Range N/A
Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Size 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 240

Resources/Downloads