YA_Photo_BW
YA_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA28NT38GTLD

Copper HYLUG™, 1 Hole W/O Inspection Window , 4/0 AWG FLEX, 3/8" stud,Long Barrel,Lead Plated.

Product details

General

Application
Wire Termination
Color Code
Purple
Connector Type
LONG BARREL
Die Index
15
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Narrow
Plated
Yes
Plating Type
Lead
Trade Name
HYLUG™
Type
Gas Tight, Lead Plated
UPC
781810044902
UPC 12 Digit
7818100449022

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.51 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
92 mm
Dimension - Length Overall inch
3.62 in
Dimension - N inch
0.50 in
Dimension - Outside Diameter inch
1.06 in
Dimension - Pad Width inch
0.94 in
Dimension - Strip Length inch
1-1/8
Dimension - Stud Size fraction
3/8
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.70 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Size
4/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video