text.skipToContent text.skipToNavigation

YA28TC516

by Burndy 

Catalog ID: YA28TC516

CULUG 5/16 STUD.

Product Details

General

Color Code Purple
Connector Type Terminal
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
Type Gas Tight, Lead Plated
UPC 781810279731
UPC 12 Digit 7818102797311

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.62 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - D inch 0.70 in
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - Inside Diameter inch 0.55 in
Dimension - L Length Overall mm 72 mm
Dimension - Length Overall inch 2.85 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.69 in
Dimension - Pad Width inch 1.02 in
Dimension - Thread Size 5/16 in
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 4/0 AWG
Conductor - Copper Solid Size Range 4/0 AWG
Conductor - Copper Str Navy Size 200 (61) Navy
Conductor - Copper Str Navy Size Range 200 (61) Navy
Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads