BUR_YA372N_IMAGE
BUR_YA372N_IMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA372N

650 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Orange Color Code, 23 Die Index.

Accomodates Stranded cable, With Inspection window, Long barrel

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
LONG BARREL
Die Index
23
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
Long Barrel, Tin Plated
UPC
781810032763
UPC 12 Digit
7818100327633

Dimensions

Dimension - B Length fraction
2-13/16 in
Dimension - B Length inch
2.81 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.56 in
Dimension - Hole Size mm
14 mm
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.74 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.23 in
Dimension - Pad Width inch
1.80 in
Dimension - Strip Length inch
2-7/8
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.64 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size
650 KCMIL
Conductor - Copper Str Size Range
650 kcmil
Conductor - Material
COPPER
Conductor Size
650 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
20
Pallet Quantity
2100

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video