text.skipToContent text.skipToNavigation

YA382FXBG3

By Burndy 

Catalog ID: YA382FXBG3

By Burndy
Catalog ID:  YA382FXBG3
500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, Two Hole, 1/2 Stud Size, 1-3/16 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.
Add to List

More Options

Where to Buy

Product Details

General

Application Wire Termination
Color Code Pink
Connector Type Terminal
Die Index L99
Feature - Barrel Style Belled
Feature - Barrel Type Long