BUR_YA3CL_Image
BUR_YA3CL_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA3CLD

COPPER COMPRESSION TERMINAL 2.30 inches long, Lead Plated.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
9
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Lead Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Lead plated
Temperature Rating
194
Trade Name
HYLUGâ„¢
Type
Long Barrel, Lead Plated
UPC
781810020326
UPC 12 Digit
7818100203266

Dimensions

Dimension - B Length inch
1.25 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.70 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - L Length Overall mm
58 mm
Dimension - Length Overall inch
2.30 in
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.55 in
Dimension - Strip Length inch
1-5/16
Dimension - Stud Size fraction
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Solid Size
2 AWG
Conductor - Copper Solid Size Range
2 AWG
Conductor - Copper Str Navy Size
50 (19) Navy
Conductor - Copper Str Navy Size Range
50 (19) Navy
Conductor - Copper Str Size
3 AWG
Conductor - Copper Str Size Range
3 AWG
Conductor - Material
COPPER
Conductor Size
3 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
NC
UL Listed
Yes

Logistics

Carton Quantity
100
Minimum Pack Quantity
200

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video