text.skipToContent text.skipToNavigation

YA45L12

by Burndy 

Catalog ID: YA45L12

Cu Tubing Compression Terminal, 1 Hole W/ InspWindow,1250 Kcmil, 1/2" Stud, Uninsulated, Long

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 29
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type straight
Plated Y
Plating Type Tin plated
Trade Name HYLUG™
Type Standard Barrel, Tin Plated
UPC 781810349038
UPC 12 Digit 7818103490388

Dimensions

Dimension - B Length inch 2 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 113 mm
Dimension - Length Overall inch 4.43 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.69 in
Dimension - Pad Width inch 2.46 in
Dimension - Strip Length inch 2-1/6 in
Dimension - Stud Size inch 1/2 in
Dimension - Thread Size 1/2
Dimension - Z inch 0.64 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 1250 Kcmil
Conductor - Copper Str Size 1250 Kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings