YA_Photo_BW
YA_Photo_BW
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YA45TC12FX

Cu Tubing Compression Terminal, 1 Hole W/O InspWindow,929 Kcmil, 1/2" Stud, Uninsulated, Long barrell flex conductor.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
27
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
straight
Plated
Y
Plating Type
Tin plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Tin Plated
UPC
781810327425
UPC 12 Digit
7818103274255

Dimensions

Dimension - B Length inch
3.19 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.52 in
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
139 mm
Dimension - Length Overall inch
5.49 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.69 in
Dimension - Pad Width inch
2.46 in
Dimension - Strip Length inch
3-1/4 in
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2 in
Dimension - Thread Size
1/2
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
929 KCMIL
Conductor - Copper DLO Size Range
929 kcmil
Conductor - Copper Flex G Size
929
Conductor - Copper Flex G Size Range
929 kcmil
Conductor - Copper Flex H Size
929
Conductor - Copper Flex H Size Range
929 kcmil
Conductor - Copper Flex I Size
929
Conductor - Copper Flex I Size Range
929 kcmil
Conductor - Copper Flex K Size
929
Conductor - Copper Flex K Size Range
929 kcmil
Conductor - Copper Flex M Size
929
Conductor - Copper Solid Size
929 Kcmil
Conductor - Copper Str Size
929 KCMIL
Conductor - Copper Str Size Range
929 kcmil
Conductor - Material
COPPER
Conductor Size
929 KCMIL
Conductor Type
FLEX
Wire Size
929 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video