text.skipToContent text.skipToNavigation

YA5CLBLD

by Burndy 

Catalog ID: YA5CLBLD

Copper Belled HYLUG™, 1 Hole with Inspection Window, 5 STR copper cable

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 7;1014
Feature - Barrel Style Belled
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Straight
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Standard Belled, Lead Plated
UPC 781810192290
UPC 12 Digit 7818101922900

Dimensions

Dimension - B Length inch 0.81
Dimension - Bolt Hole Size inch 0.272
Dimension - Hole Size inch 0.272
Dimension - Hole Size mm 6.91
Dimension - L Length Overall mm 43.9
Dimension - Length Overall inch 1.173
Dimension - N inch 0.31
Dimension - Outside Diameter inch 0.3
Dimension - Pad Width inch 0.44
Dimension - Strip Length inch 7/8 in
Dimension - Stud Size inch 1/4 in
Dimension - Z inch 0.328
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 6 (61/#24) DLO
Conductor - Copper Flex G Size 6 AWG
Conductor - Copper Flex H Size 6 AWG
Conductor - Copper Flex I Size 6 AWG
Conductor - Copper Flex K Size 6 AWG
Conductor - Copper Flex M Size 6 AWG
Conductor - Copper Flex M Size Range 6 AWG
Conductor - Copper Solid Size 5 AWG
Conductor - Copper Str Navy Size 30 (19) Navy
Conductor - Copper Str Navy Size Range 30 (19) Navy
Conductor - Copper Str Size 5 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads