text.skipToContent text.skipToNavigation

YAG1CTC14LD

by Burndy 

Catalog ID: YAG1CTC14LD

Cu Compression terminal, Long barrel, #1 AWG Flex, 1/4" stud, 1 Hole, Lead plated.

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11;375
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead Plated
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Lead Plated
UPC 781810068939
UPC 12 Digit 7818100689399

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Bolt Size fraction 1/4
Dimension - D inch 0.64 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 62 mm
Dimension - Length Overall inch 2.44 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.47 in
Dimension - Pad Width inch 0.75 in
Dimension - Strip Length inch 1-7/16
Dimension - Thread Size 1/4 in
Dimension - Z inch 0.33 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 1 (225/#24) DLO
Conductor - Copper DLO Size Range 1 (225/#24) DLO
Conductor - Copper Flex G Size 1 AWG
Conductor - Copper Flex G Size Range 1 AWG
Conductor - Copper Flex H Size 1 AWG
Conductor - Copper Flex H Size Range 1 AWG
Conductor - Copper Flex I Size 1 AWG
Conductor - Copper Flex I Size Range 1 AWG
Conductor - Copper Flex K Size 1 AWG
Conductor - Copper Flex K Size Range 1 AWG
Conductor - Copper Flex M Size 1 AWG
Conductor - Copper Flex M Size Range 1 AWG
Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Navy Size Range 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Copper Str Size Range 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed No

Logistics

Minimum Pack Quantity 200

Resources/Downloads