text.skipToContent text.skipToNavigation

YAG28TC516DTLDYEL

by Burndy 

Catalog ID: YAG28TC516DTLDYEL

Lead Plated Sealed Barrel Battery Lug, 4/0(550/#24)DLO, 225 Amps, 5/16" stud, Yellow, 16 Index.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 16
Feature - Barrel Style Chamfered
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Lead
Trade Name HYLUG™
Type Long Barrel, Lead Plated
UPC 781810184448
UPC 12 Digit 7818101844488

Dimensions

Dimension - B Length fraction 1-5/8 in
Dimension - B Length inch 1.63 in
Dimension - Bolt Hole Size inch 0.33 in
Dimension - Bolt Size fraction 5/16
Dimension - Hole Size inch 0.33 in
Dimension - Hole Size mm 8 mm
Dimension - Inside Diameter inch 0.63 in
Dimension - L Length Overall mm 74 mm
Dimension - Length Overall inch 2.93 in
Dimension - N inch 0.34 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Pad Width inch 1.14 in
Dimension - Strip Length inch 1-11/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 4/0 (550/#24) DLO
Conductor - Copper Str Size Range 4/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status NC
UL Listed Yes

Logistics

Minimum Pack Quantity 200

Resources/Downloads