text.skipToContent text.skipToNavigation

YAZ1CTC1245

by Burndy 

Catalog ID: YAZ1CTC1245

CULUG- 1AWG-LONG W/PORT

Product Details

General

Color Code Green
Connector Type Terminal
Die Index 11;375
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810239803

Dimensions

Dimension - B Length fraction 1-3/8 in
Dimension - B Length inch 1.38 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Height inch 1.35 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.55 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.46 in
Dimension - Pad Width inch 0.73 in
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 75 (37) Navy
Conductor - Copper Str Size 1 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads