text.skipToContent text.skipToNavigation

YAZ252NTC3890

by Burndy 

Catalog ID: YAZ252NTC3890

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 1/0 AWG, 100 Navy, 3/8" stud, 1.75" spacing, Pink, 12 or 348 Index

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12;348
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810229583
UPC 12 Digit 7818102295833

Dimensions

Dimension - B Length inch 1.38
Dimension - Bolt Size fraction 3/8
Dimension - E Spacing between Holes fraction 1-3/4
Dimension - Height inch 1.96
Dimension - Hole Size inch 0.4
Dimension - Hole Size mm 10
Dimension - L Length Overall mm 75
Dimension - Length Overall inch 2.95
Dimension - N inch 0.41
Dimension - Outside Diameter inch 0.51
Dimension - Pad Width inch 0.75
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 100 Navy
Conductor - Copper Str Size 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads