text.skipToContent text.skipToNavigation

YAZ252TC516E6

by Burndy 

Catalog ID: YAZ252TC516E6

Cu Tubing Hylug, 2 Holes with Inspection Window, 1/0 AWG Code,100 Navy, 600V-35kV, 5/16" stud, Long, Compression, 0.33 in BCD, Pink

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12;348
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810197080
UPC 12 Digit 7818101970800

Dimensions

Dimension - B Length inch 1.38
Dimension - Bolt Size fraction 5/16
Dimension - E Spacing between Holes fraction 0.88
Dimension - Hole Size inch 0.33
Dimension - Hole Size mm 8
Dimension - L Length Overall mm 85
Dimension - Length Overall inch 3.35
Dimension - N inch 0.34
Dimension - Outside Diameter inch 0.51
Dimension - Pad Width inch 0.75
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.36 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 100 Navy
Conductor - Copper Str Size 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads