text.skipToContent text.skipToNavigation

YAZ25TC12

by Burndy 

Catalog ID: YAZ25TC12

Cu Tubing Hylug (One Hole Code), 1 Hole with Inspection Window, 1/0 AWG Code,100 Navy, 600V-35kV, 1/2" stud, Long, Compression, 0.52 in BCD, Pink.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Temperature Rating: 90 DEG C, Finish: Electro-Tin Plated, Tongue Angle: Straight, Wire Strip Length: 1-7/16 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W25VT, W25RT, X25RT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W25VT, W25RT, X25RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U25RT, U2CABT Die, (2), Y46 Tool, U25RT, U2CABT Die With PUADP-1 Adapter, (2), Color Code: Pink, Die Index: 12 Or 348, Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V, MY29-3, MY29-11 Tool, (2), MRC840 Tool, (4)

Product Details

General

Application For Code Conductor
Color Code Pink
Connector Type Terminal
Die Index 12;348
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810239919
UPC 12 Digit 7818102399199

Dimensions

Dimension - B Length inch 1.38
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.52
Dimension - Hole Size mm 13
Dimension - L Length Overall mm 72
Dimension - Length Overall inch 2.84
Dimension - N inch 0.53
Dimension - Outside Diameter inch 0.51
Dimension - Pad Width inch 0.75
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.55
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 100 Navy
Conductor - Copper Str Size 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads