text.skipToContent text.skipToNavigation

YAZ25TC1245

by Burndy 

Catalog ID: YAZ25TC1245

1 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 1/0 AWG, 100 Navy, 1/2" stud, Pink, 12 or 348 Index

Product Details

General

Color Code Pink
Connector Type Terminal
Die Index 12;348
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810239926
UPC 12 Digit 7818102399266

Dimensions

Dimension - B Length inch 1.38
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 1.63
Dimension - Hole Size inch 0.52
Dimension - Hole Size mm 13
Dimension - L Length Overall mm 66
Dimension - Length Overall inch 2.61
Dimension - N inch 0.53
Dimension - Outside Diameter inch 0.51
Dimension - Pad Width inch 0.75
Dimension - Strip Length inch 1-7/16
Dimension - Z inch 0.55
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 100 Navy
Conductor - Copper Str Size 1/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads