BUR_YAZ25TC3890_PRODIMAGE
BUR_YAZ25TC3890_PRODIMAGE
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ25TC3890

1/0 AWG CU, One Hole, 3/8 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pinnk Color Code, 12 or 348 Die Index.

Product details

General

Application
Wire Termination
Color Code
Pink
Connector Type
LONG BARREL
Die Index
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810239902
UPC 12 Digit
7818102399022

Dimensions

Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.38
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
1.96
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
30
Dimension - Length Overall inch
1.19
Dimension - N inch
0.41
Dimension - Outside Diameter inch
0.51
Dimension - Pad Width inch
0.75
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
100 Navy
Conductor - Copper Str Size
1/0 AWG
Conductor - Material
COPPER
Conductor Size
1/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video