text.skipToContent text.skipToNavigation

YAZ262TC14E290

by Burndy 

Catalog ID: YAZ262TC14E290

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810229644
UPC 12 Digit 7818102296444

Dimensions

Dimension - B Length fraction 1-1/2 in
Dimension - B Length inch 1.50 in
Dimension - Bolt Size fraction 1/4
Dimension - Height inch 2.12 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 45 mm
Dimension - Length Overall inch 1.79 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.56 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-9/16
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 125 Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads