text.skipToContent text.skipToNavigation

YAZ262TC38E16

by Burndy 

Catalog ID: YAZ262TC38E16

CULUG-2/0, 2 HOLE 1-3/4.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 13
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810563472
UPC 12 Digit 7818105634722

Dimensions

Dimension - B Length inch 1.50 in
Dimension - Hole Size mm 0.41
Dimension - L Length Overall mm 115 mm
Dimension - Length Overall inch 4.51 in
Dimension - Pad Width inch 0.83 in
Dimension - Strip Length inch 1-9/16
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 125 Navy
Conductor - Copper Str Size 2/0 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings