SKU-YAZ27TC3890
SKU-YAZ27TC3890
play
Discontinued

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ27TC3890

1 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 3/0 AWG, 150 Navy, 3/8" stud, Orange, 14 Index.

Product details

General

Application
Wire Termination
Color Code
Orange
Connector Type
LONG BARREL
Die Index
14
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Yes
Plating Type
Tin - Electro Plated
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive, Tin Plated
UPC
781810240076
UPC 12 Digit
7818102400766

Dimensions

Dimension - B Length inch
1.50 in
Dimension - Bolt Hole Size inch
0.4 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Height inch
2.16 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.40 in
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
31 mm
Dimension - Length Overall inch
1.24 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.62 in
Dimension - Pad Width inch
0.90 in
Dimension - Strip Length inch
1-9/16
Dimension - Stud Size fraction
3/8
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Navy Size
150 (61) Navy
Conductor - Copper Str Navy Size Range
150 (61) Navy
Conductor - Copper Str Size
3/0 AWG
Conductor - Material
COPPER
Conductor Size
3/0 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video