text.skipToContent text.skipToNavigation

YAZ312TC3845

by Burndy 

Catalog ID: YAZ312TC3845

COPPER COMPRESSION TERMINAL.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 18
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810211564
UPC 12 Digit 7818102115644

Dimensions

Dimension - B Length inch 2.00 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Height inch 2.51 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 104 mm
Dimension - Length Overall inch 4.10 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 2-1/16
Dimension - Thread Size 3/8
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 350 (91) Navy
Conductor - Copper Str Size 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads