YAZ-2_Photo_BW
YAZ-2_Photo_BW
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ312TC38FX

250 kcmil I, K, M, 262 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 17 or 298 Die Index.

Product details

General

Application
Wire Termination
Color Code
White
Connector Type
LONG BARREL
Die Index
17
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin
Temperature Rating
194
Trade Name
HYLUG™
Type
Long Barrel, Skive
UPC
781810228586
UPC 12 Digit
7818102285866

Dimensions

Dimension - B Length fraction
2 in
Dimension - B Length inch
2.00 in
Dimension - Bolt Hole Size inch
0.39 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - D inch
1.84 in
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - L Length Overall mm
113 mm
Dimension - Length Overall inch
4.45 in
Dimension - Length Side B inch
4.45 in
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.88 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
2-1/16
Dimension - Stud Size fraction
3/8
Dimension - Thread Size
3/8
Dimension - Z (inch)
0.43 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
262 KCMIL
Conductor - Copper DLO Size Range
4/0 AWG
Conductor - Copper Flex G Size
250 kcmil
Conductor - Copper Flex G Size Range
4/0 AWG
Conductor - Copper Flex H Size
250 kcmil
Conductor - Copper Flex H Size Range
4/0 AWG
Conductor - Copper Flex I Size
250 KCMIL
Conductor - Copper Flex I Size Range
4/0 AWG
Conductor - Copper Flex K Size
250 kcmil
Conductor - Copper Flex K Size Range
4/0 AWG
Conductor - Copper Flex M Size
250 KCMIL
Conductor - Copper Flex M Size Range
250
Conductor - Copper Str Size
250 KCMIL
Conductor - Copper Str Size Range
250 kcmil
Conductor - Material
COPPER
Conductor Size
250 KCMIL
Conductor Type
FLEX
Wire Size
250 KCMIL

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
10
Minimum Pack Quantity
10

Resources and downloads

Customer Notices

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video