text.skipToContent text.skipToNavigation

YAZ31TC12

by Burndy 

Catalog ID: YAZ31TC12

Copper Compression Lug, 1 Hole w/ Inspection Window, 350 kcmil, 1/2" Stud, Long Barrel, Tin Plated.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available, With Inspection Window, Finish: Electro-Tin Plated, Temperature Rating: 90 DEG C, Tongue Angle: Straight, Wire Strip Length: 2-1/16 IN, Color Code: Red, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD6, OUR840, MD7-34R Tool, W31VT Die, (4), Hydraulic: BCT500HS, Y500CTHS Tool, W31VT, W31RT Die, (4), Y35, Y39, Y750, PAT750 Tool, U31RT, U29ART Die, (4), Y46 Tool, U31RT, U29ART Die With PUADP-1 Adapter, (4), Dieless Tools (number Of Crimps): Y644HS Tool, (1), Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (3), Die Index: 18 Or 324

Product Details

General

Application For Code Conductor
Color Code Red
Connector Type Terminal
Die Index 18;324
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated YES
Plating Type Tin - Electro Plated
Sub Brand HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810240311
UPC 12 Digit 7818102403111

Dimensions

Dimension - B Length inch 2.00 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 94 mm
Dimension - Length Overall inch 3.69 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 0.88 in
Dimension - Pad Width inch 1.29 in
Dimension - Strip Length inch 2-1/16
Dimension - Stud Size inch 1/2
Dimension - Thread Size 1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 350 (91) Navy
Conductor - Copper Str Size 350 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads