text.skipToContent text.skipToNavigation

YAZ322TC38

by Burndy 

Catalog ID: YAZ322TC38

Cu Tubing HYLUG™, 2 Holes with Inspection Window, 400 kcmil Code,40 Navy, 600V-35kV, 3/8" stud, Long, Compression,Blue

Product Details

General

Color Code Blue
Connector Type Terminal
Die Index 19;470
Feature - Barrel Style
  • Chamfered
  • Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated YES
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810227923
UPC 12 Digit 7818102279233

Dimensions

Dimension - B Length inch 2.12 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 117 mm
Dimension - Length Overall inch 4.62 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 2-3/16
Dimension - Stud Size inch 3/8
Dimension - Thread Size 3/8
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 400 (127) Navy
Conductor - Copper Str Size 400 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings