text.skipToContent text.skipToNavigation

YAZ322TC38FX

by Burndy 

Catalog ID: YAZ322TC38FX

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 313.1(775/#24) DLO, 300 kcmil, 3/8" stud, 1" spacing, Red, 18 or 324 Index

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 18;324
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin
Temperature Rating 194
Trade Name HYLUG™
Type Long Barrel, Skive
UPC 781810228616
UPC 12 Digit 7818102286166

Dimensions

Dimension - B Length fraction 2-1/8 in
Dimension - B Length inch 2.12 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Bolt Size fraction 3/8
Dimension - D inch 1.84 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 117 mm
Dimension - Length Overall inch 4.62 in
Dimension - Length Side B inch 4.62 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.95 in
Dimension - Pad Width inch 1.40 in
Dimension - Strip Length inch 2-3/16
Dimension - Thread Size 3/8
Dimension - Z inch 0.43 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper DLO Size 313.1 (775/#24) DLO
Conductor - Copper DLO Size Range 313.1 (775/#24) DLO
Conductor - Copper Flex G Size 300 kcmil
Conductor - Copper Flex G Size Range 300 kcmil
Conductor - Copper Flex H Size 300 kcmil
Conductor - Copper Flex H Size Range 300 kcmil
Conductor - Copper Flex I Size 300 kcmil
Conductor - Copper Flex I Size Range 300 kcmil
Conductor - Copper Flex K Size 300 kcmil
Conductor - Copper Flex K Size Range 300 kcmil
Conductor - Copper Flex M Size 300 kcmil
Conductor - Copper Flex M Size Range 300 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Resources/Downloads