text.skipToContent text.skipToNavigation

YAZ34TC3890

by Burndy 

Catalog ID: YAZ34TC3890

Cu Tubing Hylug (One Hole Code); 1 Hole with Inspection Window; 500 kcmil Code; 600V-35kV; 3/8" stud; Long; Compression; 0.40 in BCD; Brown.

Product Details

General

Color Code Brown
Connector Type Terminal
Die Index 20;299
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810240458
UPC 12 Digit 7818102404588

Dimensions

Dimension - B Length fraction 2-1/4 in
Dimension - B Length inch 2.25 in
Dimension - Bolt Hole Size inch 0.40 in
Dimension - Bolt Size fraction 3/8
Dimension - Height inch 3.41 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 39 mm
Dimension - Length Overall inch 1.53 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 1.06 in
Dimension - Pad Width inch 1.55 in
Dimension - Strip Length inch 2-5/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads