text.skipToContent text.skipToNavigation

YAZ37TC1290

by Burndy 

Catalog ID: YAZ37TC1290

CULUG-650KCM-LONG W/PORT.

Product Details

General

Color Code Orange
Connector Type Terminal
Die Index 23
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810240601
UPC 12 Digit 7818102406011

Dimensions

Dimension - B Length fraction 2-13/16 in
Dimension - B Length inch 2.81 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.15 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 48 mm
Dimension - Length Overall inch 1.89 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.23 in
Dimension - Pad Width inch 1.80 in
Dimension - Strip Length inch 2-7/8
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 650
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads