text.skipToContent text.skipToNavigation

YAZ392NNT90

by Burndy 

Catalog ID: YAZ392NNT90

2 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 750 kcmil, 1/2" stud, 1.75" spacing, Black, 24 Index.

Product Details

General

Color Code Black
Connector Type Terminal
Die Index 24
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810211618
UPC 12 Digit 7818102116188

Dimensions

Dimension - B Length fraction 2-7/8 in
Dimension - B Length inch 2.88 in
Dimension - Bolt Hole Size inch 0.56 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.27 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 98 mm
Dimension - Length Overall inch 3.87 in
Dimension - N inch 0.62 in
Dimension - Outside Diameter inch 1.30 in
Dimension - Pad Width inch 1.63 in
Dimension - Strip Length inch 2-15/16
Dimension - Z inch 0.65 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads