text.skipToContent text.skipToNavigation

YAZ39NT1245

by Burndy 

Catalog ID: YAZ39NT1245

1 Hole HYLUG Cu Compr Terminal, Long Brrl, W/ Insp Window, 750 kcmil, 1/2" stud, Black, 24 Index.

Product Details

General

Application Termination
Color Code Black
Connector Type Terminal
Die Index 24
Feature - Barrel Style Skived
Feature - Barrel Type Long
Finish Type Tin-Plated
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810240717
UPC 12 Digit 7818102407177

Dimensions

Dimension - B Length fraction 2-7/8 in
Dimension - B Length inch 2.88 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 3.68 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 112 mm
Dimension - Length Overall inch 4.39 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.30 in
Dimension - Pad Width inch 1.63 in
Dimension - Strip Length inch 2-15/16
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads