text.skipToContent text.skipToNavigation

YAZ3CTC3845

by Burndy 

Catalog ID: YAZ3CTC3845

CULUG- 3AWG-LONG W/PORT

Product Details

General

Color Code White
Connector Type Terminal
Die Index 9
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810239605
UPC 12 Digit 7818102396055

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.39 in
Dimension - Height inch 1.37 in
Dimension - Hole Size inch 0.40 in
Dimension - Hole Size mm 10 mm
Dimension - L Length Overall mm 54 mm
Dimension - Length Overall inch 2.12 in
Dimension - N inch 0.41 in
Dimension - Outside Diameter inch 0.38 in
Dimension - Pad Width inch 0.58 in
Dimension - Strip Length inch 1-5/16
Dimension - Z inch 0.42 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Solid Size 2 AWG
Conductor - Copper Solid Size Range 2 AWG
Conductor - Copper Str Navy Size 50 (19) Navy
Conductor - Copper Str Size 3 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads