text.skipToContent text.skipToNavigation

YAZ47TC1245

by Burndy 

Catalog ID: YAZ47TC1245

CULUG-1750KCM-LNG W/PORT

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 33
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810240953
UPC 12 Digit 7818102409533

Dimensions

Dimension - B Length fraction 3-7/16 in
Dimension - B Length inch 3.44 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - Height inch 4.92 in
Dimension - Hole Size inch 0.52 in
Dimension - Hole Size mm 13 mm
Dimension - L Length Overall mm 138 mm
Dimension - Length Overall inch 5.45 in
Dimension - N inch 0.53 in
Dimension - Outside Diameter inch 1.98 in
Dimension - Pad Width inch 2.90 in
Dimension - Strip Length inch 3-1/2
Dimension - Z inch 0.55 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Size 1750 kcmil
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads