YAZ
YAZ
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ486TC12

Copper Tubing Terminal; 1 Hole W/insp Window; 2500 kcmil; 1/2 IN Stud; 7.34 IN L; 3.46 IN W; Wire Strip Length: 4-3/4 IN.

Product details

General

Application
Wire Termination
Connector Type
LONG BARREL
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUGâ„¢
Type
Long Barrel, Skive, Tin Plated
UPC
781810241080
UPC 12 Digit
7818102410800

Dimensions

Dimension - B Length fraction
4-11/16 in
Dimension - B Length inch
4.69 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
186 mm
Dimension - Length Overall inch
7.34 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
2.38 in
Dimension - Pad Width inch
3.46 in
Dimension - Strip Length inch
4-3/4
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
2500 KCMIL
Conductor - Material
COPPER
Conductor Size
2500 KCMIL
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video