BUR_YAZ5CTC12_Image
BUR_YAZ5CTC12_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YAZ5CTC12

5 AWG CU, One Hole, 1/2 Stud Size, Long Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

Product details

General

Application
Wire Termination
Color Code
Blue
Connector Type
LONG BARREL
Die Index
7
Feature - Barrel Style
Skived
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin
Trade Name
HYLUG™
Type
Long Barrel, Skive, Tin Plated
UPC
781810239445
UPC 12 Digit
7818102394455

Dimensions

Dimension - B Length fraction
1-1/8 in
Dimension - B Length inch
1.12 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - L Length Overall mm
63 mm
Dimension - Length Overall inch
2.48 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.30 in
Dimension - Pad Width inch
0.83 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Str Size
5 AWG
Conductor - Material
COPPER
Conductor Size
5 AWG
Conductor Type
CODE

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
25

Resources and downloads

Customer Notices

Sales Drawings

Videos

HYDENT Compression Terminal Overview Video