text.skipToContent text.skipToNavigation

YAZ6C2TC1490

by Burndy 

Catalog ID: YAZ6C2TC1490

Cu Comp Terminal Code Cond, Bvl Entry, 2 Hole/W/InspWindow, #6 AWG Code, 30 Navy, 600 V-35 kV, 1/4" Stud, 0.62" Spacing, 90 Deg Bent, Lng bbl.

Copper Compression Terminal flex conductor, With Inspection Window, long barrel belled end

Product Details

General

Application For Code Conductor
Color Code Blue
Connector Type Terminal
Die Index 7;374
EU RoHS Indicator Yes
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Sub Brand TERMINALS, HYLUG
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810228852
UPC 12 Digit 7818102288522

Dimensions

Dimension - B Length fraction 1-1/8 in
Dimension - B Length inch 1.12 in
Dimension - Bolt Hole Size inch 0.27 in
Dimension - Height inch 1.50 in
Dimension - Hole Size inch 0.27 in
Dimension - Hole Size mm 7 mm
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.51 in
Dimension - N inch 0.31 in
Dimension - Outside Diameter inch 0.29 in
Dimension - Pad Width inch 0.45 in
Dimension - Strip Length inch 1-3/16
Dimension - Z inch 0.34 in
Physical Attribute - Tongue Angle 90 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 30 (19) Navy
Conductor - Copper Str Size 6 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads