text.skipToContent text.skipToNavigation

YAZ8CTC1045

by Burndy 

Catalog ID: YAZ8CTC1045

Cu Tubing Compression Terminal, 1 Hole W/InspWindow, #8 AWG Code, 23 Navy, #10 Stud, 45 Deg Bent, Long Barrel.

Product Details

General

Color Code Red
Connector Type Terminal
Die Index 49
Feature - Barrel Style Skived
Feature - Barrel Type Long
Material Copper
Physical Attribute - Number of Holes 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
Type Long Barrel, Skive, Tin Plated
UPC 781810239285
UPC 12 Digit 7818102392855

Dimensions

Dimension - B Length fraction 1-1/4 in
Dimension - B Length inch 1.25 in
Dimension - Bolt Hole Size inch 0.20 in
Dimension - Height inch 0.91 in
Dimension - Hole Size inch 0.21 in
Dimension - Hole Size mm 5 mm
Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.37 in
Dimension - N inch 0.25 in
Dimension - Outside Diameter inch 0.27 in
Dimension - Pad Width inch 0.41 in
Dimension - Strip Length inch 7/8
Dimension - Z inch 0.27 in
Physical Attribute - Tongue Angle 45 Degree

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - Copper Str Navy Size 23 (7) Navy
Conductor - Copper Str Size 8 AWG
Conductor - Material Copper

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads